??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23330.1205 Horizontal Toggle Clamp
HELP_VARIABLE
Company
Halder
Description
EH 23330. - Horizontal Toggle Clamp with horizontal base and solid support arm
Bill of material
23330.1205 Horizontal Toggle Clamp
BESTNR
Ref. No.
23330.1205
NG
Nominal size
5
D1
8.5 mm
D2
8.5 mm
D3
M 8 x 65 mm
B1
58.0 mm
B2
8 mm
B3
29.0-43.0 mm
B4
43.0 mm
H1
75.0 mm
H2
114 mm
H3
45 mm
H4
20 mm
H5MIN
H5 min.
-6.0 mm
H5MAX
H5 max.
22.0 mm
L1
280 mm
L2
111 mm
L3
45 mm
L4
66 mm
L5
57 mm
L6
8.0 mm
L7
41.0 mm
L8
21 mm
F1
Holding force
2.0 kN
F2
Holding force
3.0 kN
WB
Angle range
°
TMIN
Temperature min.
-10 °C
TMAX
Temperature max.
80 °C
G
Weight
716 g
Embedded user actions